Our Food - grade bearing solutions

Explore SKF's range of hygienic and reliable
bearings for the F&B industry

*Halal, Kosher, NSF H1 - Grease | EHEDG - Food line ball bearing | FDA - Grease, seals and bearing material

Go maintenance-free
with SKF Food Line ball bearings

(Food - grade UC Bearings)

SKF Food Line ball bearing units offer relubrication-free
solutions for harsh environments and can be tailored to
various applications.

Key benefits

Maintenance-free
operation

Reliable under
extreme
conditions

Enhanced
sustainability
with reduced energy
& water consumption

Avoid re-lubrication
SKF bearing with Solid Oil

SKF bearings with Solid Oil are designed for high-moisture
and contaminant-prone environments. They are
lifetime-lubricated and maintenance-free

Key benefits

No re-lubrication
required

Ideal for high-moisture
and contamination-prone
environments

Longer
bearing life

Engineered for food safety
SKF Food Line bearing unit

SKF Food Line Y-bearing units offer the potential for a
relubrication-free solution for most wet, abrasive and
contaminating environments.

Key benefits

High resistance
to cleaning chemicals

Durable and reliable
in high-temperature
environments

Compliant with
global food
safety standards

Secure your production
with SKF Food - grade seals

SKF’s machined seals are precision-engineered to resist the
harsh cleaning processes of the F&B industry while
maintaining food safety.

Key benefits

Built to
withstand heat and
frequent cleaning

Ensures a
contamination-free
environment

Durable and
reliable under
extreme conditions

Applications

Baking industry

Ice cream industry

Glass industry

Beverage industry

Boosting efficiency
in ice cream production

Challenge
Frequent bearing failures in ice- cream
hardening tunnels.

Solution
SKF Blue Line bearings improved
reliability and reduced maintenance costs.

Enhancing reliability in
high-temperature oven applications

Challenge
Bearings failing under high-temperature
conditions in a food production plant.

Solution
SKF Solid Oil bearings provided long-lasting
performance without the need for re-lubrication.

Why choose SKF?

Unmatched quality, reliability and food safety compliance

Reliability

Longer bearing life reduces
downtime and maintenance costs.

Hygiene

Designed for easy cleaning
and contamination prevention.

Request a call from our expert

I accept the terms and conditions

Contact us

enquiry.onlineindia@skf.com
+91-8530410888
Enquire now