Did You
Know

Oil accounts for 5% of your maintenance budget
but affects 40% of maintenance costs

The smallest particles

are your biggest problem

The lifetime of oil is influenced by contamination
– if left unchecked in a system, the contaminants
cause the oil to continually degrade, until it is no
longer functional.

Microparticles
Particles > 1μm

Nanoparticles
Particles < 1μm
(not captured in conventional filteration)

Total contaminant surface area

1 system
3 functions

The RecondOil Box is an enhanced depth filtration system that incorporates RecondOil’s patented Double Separation Technology (DST). It features a chemical/mechanical separation process which is not limited by filter pore size, and there is therefore no lower limit on the size of particles that can be removed from an oil.

Eliminates
nanoparticles

We can get rid of the nanoparticles – and all other particles as well, for that matter

Prevents varnish
buildup

With its DST filter, the RecondOil Box also removes both soluble and insoluble varnish, thereby avoiding clogged systems

Removes water
effieciently

In addition, the RecondOil Box is also efficient at water removal, and can remove dissolved, emulsified and free water out of an oil

In one compact system, easily installed to your application, you get continuously clean oil, resulting in reliable and stable processes.

SKF RecondOil Box
makes it possible to use the
same oil over and over again

What if you could get cleaner oil in your application without having to change it? With RecondOil Box from SKF, you can use the same oil over and over again. In fact, you can get cleaner oil than ever before. Your machines can perform better, and at the same time, your oil can be transformed from a costly CO₂ footprint into a sustainable asset. Don't change oil. Change to circular use of oil.

Circular use of oil

offers several benefits

Sustainability improvement

  • Reduced CO2 impact
  • Reduced energy consumption, thanks to less friction
  • Reduced consumables use

Total oil cost reduction

  • Reduced costs for purchasing oil
  • Tax benefits
  • Reduced costs for shipment, storage and disposal of used oil
  • Reduced costs for oil-related maintenance and production stops

Performance improvement

  • Improved system performance
  • Higher availability of the machine
  • Higher productivity
  • Reliability improvements

*CO2 reduction when compared with traditional oil cycle.
Source: Life cycle analysis performed by IVL Swedish Environmental Research Institute (2021)

The RecondOil Box is also an investment
with a short payback time, offered at a fixed monthly cost,

where you can choose between different service packages.
In addition to the Box itself, the packages can include everything
from commissioning, new filters, technical support, and
oil condition monitoring of your oil.

Unboxing RecondOil Box

Watch when Noria Corporation unboxes the new RecondOil Box. Learn more about our patented
Double Separation Technology (DST) and how it enables a truly circular use of oil.

We make it easy not to change oil

Contact us

lhi.mktg@skf.com

Enquire Now