SKF is the premier partner for the textile industry, offering innovative bearing solutions
that ensure optimal performance in spinning, weaving, and dyeing processes. With our
extensive expertise and cutting-edge technology, we help manufacturers achieve
excellence in reliability and productivity.


Industry Challenges

The textile sector faces numerous challenges, including

Downtime management

Unexpected breakdowns can lead to significant production losses.

Cost efficiency

Rising operational costs require manufacturers to optimize every aspect of their processes.

Quality demands

Maintaining product quality while increasing throughput is essential for competitive advantage.

Our Solutions

Deep groove
ball bearings

6002 Deep groove ball bearing

Single row deep groove ball bearings are particularly versatile, featuring low friction and optimized for low noise and vibration, enabling high rotational speeds. They accommodate radial and axial loads in both directions, are easy to mount, and require less maintenance than many other bearing types.


Key benefits

Low noise and vibration
High running speeds
High quality and performance

SABB
Series

1309 ETN9 Self-aligning
ball bearing

Single row deep groove ball bearings are particularly versatile, featuring low friction and optimized for low noise and vibration, enabling high rotational speeds. They accommodate radial and axial loads in both directions, are easy to mount, and require less maintenance than many other bearing types. Additionally, they can accommodate both static and dynamic misalignment.


2205 ETN9 Self-aligning
ball bearing

Similar to the 1309 ETN9, this self-aligning ball bearing is engineered for high-speed applications. It features a robust design that accommodates both static and dynamic misalignment, making it suitable for various textile machinery.


Key benefits

Excellent high-speed performance
Minimum maintenance
Low friction

SRB
Series

22206 E Spherical
roller bearing

Spherical roller bearings are designed to accommodate heavy loads in both directions. They are self-aligning and can handle misalignment and shaft deflections with virtually no increase in friction or temperature. This bearing includes features that facilitate relubrication, extending its service life.


Key benefits

High load carrying capacity
Long Service Life
Low friction

Applications

Why SKF?

Expertise you
can trust

SKF offers 24/7 access to vibration analysis, condition monitoring, and application engineering support.

Quality
assurance

Our bearings are designed to withstand the demands of the textile industry, ensuring longevity and reliability.

Comprehensive
solutions

We focus on reducing total cost of ownership (TCO) by improving uptime and minimizing downtime.

Application benefits

Better shutdown
management

Optimize your maintenance schedules and reduce unexpected downtimes.

Enhanced
productivity

Our low-friction bearings ensure smooth operation, leading to increased efficiency in production lines.

Sustainability

SKF's solutions contribute to energy efficiency and lower environmental impact.

Request a call from our expert

I accept the terms and conditions

Get started today

Are you ready to elevate your textile manufacturing processes?
Contact us to learn more about our solutions and how we can
support your operations.

About SKF

SKF is a global leader in bearing manufacturing and solutions,
committed to helping industries achieve greater productivity and
sustainability. With a rich history of innovation, we strive to
deliver excellence in every aspect of our work.

Contact us

enquiry.onlineindia@skf.com
+91-8530410888
Enquire now