Fields marked with an asterisk(*) are mandatory.
Click here for your desired quantity.
Sold and fulfilled by Vashi Electricals (SKF authorized distributor)
Technical specification
-
Suitable for vehicle make
-
Escorts tractors
-
Suitable for vehicle model
-
Escorts-ft45 ft50 ft55 ft60
m&m-444,475,575,585,255 di,
265 di,275 to,b-275/265
-
Main application
-
Wheel
-
Application
-
Front wheel
-
Outerbreadth mm
-
66
-
Width mm
-
39
-
Weight kg
-
0.468
Customer reviews
Average user rating
Rating breakdown
Share your thought with other "Users"