Fields marked with an asterisk(*) are mandatory.
Click here for your desired quantity.
Sold and fulfilled by Vashi Electricals (SKF authorized distributor)
Technical specification
-
Suitable for vehicle make
-
Eicher / swaraj
-
Suitable for vehicle model
-
Eicher 241, 312, 364 / others - swaraj 724, 733, 735
-
Main application
-
Transmission
-
Application
-
Transmission
-
Innerlength mm
-
137
-
Outerbreadth mm
-
132
-
Width mm
-
70
-
Weight kg
-
1.179
Customer reviews
Average user rating
Rating breakdown
Share your thought with other "Users"