Fields marked with an asterisk(*) are mandatory.
Click here for your desired quantity.
Sold and fulfilled by Vashi Electricals (SKF authorized distributor)
Technical specification
-
Suitable for vehicle make
-
Tata motors/ ashok leyland
-
Suitable for vehicle model
-
Tata - 909 / ashok leyand - comet / taurus / tusker /bison/ beaver / cargo
-
Main application
-
Transmission
-
Application
-
Bevel pinion
-
Innerlength mm
-
137
-
Outerbreadth mm
-
132
-
Width mm
-
70
-
Weight kg
-
3.92
Customer reviews
Average user rating
Rating breakdown
Share your thought with other "Users"