Fields marked with an asterisk(*) are mandatory.
Click here for your desired quantity.
Sold and fulfilled by Vashi Electricals (SKF authorized distributor)
Technical specification
-
Suitable for vehicle make
-
Mahindra
-
Suitable for vehicle model
-
Armada 2/4 wheel drive
-
Main application
-
Transmission
-
Application
-
Countershaft 4 speed gear box
-
Innerlength mm
-
92
-
Outerbreadth mm
-
55
-
Width mm
-
92
-
Weight kg
-
0.716
Customer reviews
Average user rating
Rating breakdown
Share your thought with other "Users"