Fields marked with an asterisk(*) are mandatory.
Click here for your desired quantity.
Sold and fulfilled by Vashi Electricals (SKF authorized distributor)
Technical specification
-
Suitable for vehicle make
-
Tvs motors
-
Suitable for vehicle model
-
Moped -astra, spectra-4s, super champ, tvsxl super, tvs xln hd, vmx
-
Main application
-
Wheel
-
Application
-
Rear wheel
-
Innerlength mm
-
74
-
Outerbreadth mm
-
74
-
Width mm
-
21
-
Weight kg
-
0.136
Customer reviews
Average user rating
Rating breakdown
Share your thought with other "Users"