Fields marked with an asterisk(*) are mandatory.
Click here for your desired quantity.
Sold and fulfilled by Vashi Electricals (SKF authorized distributor)
Technical specification
-
Suitable for vehicle make
-
India yamaha motor
-
Suitable for vehicle model
-
Rx100, rxg, rx135, rxz
-
Main application
-
Wheel
-
Application
-
Front wheel
-
Innerlength mm
-
74
-
Outerbreadth mm
-
74
-
Width mm
-
21
-
Weight kg
-
0.127
Customer reviews
Average user rating
Rating breakdown
Share your thought with other "Users"