Fields marked with an asterisk(*) are mandatory.
Click here for your desired quantity.
Sold and fulfilled by Vashi Electricals (SKF authorized distributor)
Technical specification
-
Suitable for vehicle make
-
Honda m/cycles & scooter india
-
Suitable for vehicle model
-
Activa
-
Main application
-
Wheel
-
Application
-
Front wheel
-
Innerlength mm
-
64
-
Outerbreadth mm
-
47
-
Width mm
-
64
-
Weight kg
-
0.0843
Customer reviews
Average user rating
Rating breakdown
Share your thought with other "Users"