Fields marked with an asterisk(*) are mandatory.
Click here for your desired quantity.
Sold and fulfilled by Vashi Electricals (SKF authorized distributor)
Technical specification
-
Suitable for vehicle make
-
Bajaj auto /
kinetic motor co
-
Suitable for vehicle model
-
M-50, m-80 ,spark,
safire, rave, pride
-
Main application
-
Engine
-
Application
-
Crank shaft
-
Innerlength mm
-
64
-
Outerbreadth mm
-
47
-
Width mm
-
64
-
Weight kg
-
0.203
Customer reviews
Average user rating
Rating breakdown
Share your thought with other "Users"