Buy SKF VKWM 1908 Bearing Kit at Best Price ₹401
EnQuire Now


VKWM 1908 (Bearing Kit)


VKWM 1908 (Bearing Kit)

- +

Enquire for bulk Quantity

Suitable for Vehicle Make :- Bajaj Auto Limited

Suitable for Vehicle Model :- Auto Rickshaw-FE/RE Pickup VAN 2 Stroke (Till 1996)

Disclaimer

  1. Each product may have a multiple application. Application mentioned above are indicative in nature and just for understanding. Refer OEM product catalogue for suitable bearing and SKF catalogue for any further technical details or selection of bearing (here we can add link of bearing selection page)
  2. Please note : The product performance depends several aspects and SKF is not liable for any premature failure of any product and also warranty claim arises due to the same.
Technical specification
  • Suitable for vehicle make
  • Bajaj auto limited
  • Suitable for vehicle model
  • Auto rickshaw-fe/re pickup van 2 stroke (till 1996)
  • Main application
  • Engine
  • Application
  • Engine
  • Innerlength mm
  • 64
  • Outerbreadth mm
  • 47
  • Width mm
  • 64
  • Weight kg
  • 0.367
shield-protact

Genuine SKF Products

Committed to buyer interests to provide smooth shopping experience.

delivery-truck

Delivering in India

Servicing pan India.

credit-card

Safe & Secure Payment Option

Partnered with India's most popular and secure payment solutions.

helpdesk

Help Desk Support

  • Call us on +91-8530410888.
  • Our business representative is available from 9 AM -5 PM from Monday to Friday.
  • Reach out to us through email - enquiry.onlineindia@skf.com.

Customer reviews

Average user rating

0

Rating breakdown

5
80% Complete (danger)
0
4
80% Complete (danger)
0
3
80% Complete (danger)
0
2
80% Complete (danger)
0
1
80% Complete (danger)
0

Share your thought with other "Users"

Have more questions regarding this product ?

scroll-btn