Reduce maintenance & related costs
Increase performance & uptime
Foster a sustainable culture
Reduce risks to food safety
Base seal : when mounted, the periphery of an overmoulded rubber deforms to provide a tight base seal to the mounting frame.
Back seal : seals statically against the housing and dynamically against the shaft, preventing process material from entering the bearing cavity from the back.
Housing :
helps to eliminate crevices or recesses where soiling and bacteria might accumulate, including filled base.
End cover : effectively seals the unit off, while a patented locking mechanism prevents it from accidentally dislodging.
Relubrication free : helps to eliminates excess grease accumulation in end covers where bacteria can grow when exposed to processing material and liquids.
Patented bearing sealing system : a radically different
approach that helps to prevent damage caused by detergent and water ingress into the bearing.
Sealability of complete units : : helps to prevent ingress of
process material and cleaning agents via a back seal that
seals statically against housing and dynamically against
shaft. The end cover seals completely against the housing
on the front side.
High-performance, food-grade, and allergen-free
grease
:
offers good resistance to degradation in the
presence of a detergent.
Corrosion-resistant insert bearing : includes ANSI-grade
Stainless steel inner ring, outer ring and balls or zinccoated bearing components as an option.
Reduce relubrication and cleaning downtime : 33% percent faster cleaning of open units: enabled by
the hygienic design of all components and the relubricationfree feature.