About CARB

A newly developed type of bearing called
"CARBT" blends the features of three
well-known designs. This combination enables
the use of creative solutions that provide
robustness, low friction, and space savings in

The ideal paper machine bearing

SKF offers an ideal solution as CARB roller bearings are intended
exclusively as non-locating bearings, which could also remove stick-slip
issues, ensuring the machinery's performance.

Why choose SKF CARB Bearings?

Accommodates misalignment
& axial displacement

Wide assortment of
bearing series

Increased bearing
service life

Improved wear resistance

Low noise, vibration,
& friction

Less maintenance

Invest in the right SKF CARB bearing with a significant extended
service life to grow and prosper!

SKF CARB Bearings uses

Drying cylinder bearings

Press section bearings

Calender section bearings

Wire section bearings

Enquire Now