Fields marked with an asterisk(*) are mandatory.
Click here for your desired quantity.
Sold and fulfilled by Vashi Electricals (SKF authorized distributor)
Technical specification
-
Weight
-
0.1062 kg
-
Number of row
-
1
-
Measurement system
-
Metric
-
Bore
-
20 mm
-
Outside diameter
-
47 mm
-
Width
-
14 mm
-
Tolerance group
-
Special
-
Radial internal clearance
-
C3
-
Bore type
-
Cylindrical
-
Locating feature
-
None
-
Bearing material
-
Bearing steel
-
Coating
-
Without
Customer reviews
Average user rating
Rating breakdown
Share your thought with other "Users"