EnQuire Now
Free Delivery on purchase of 2500/- and above. Use coupon - FREEDELIVERY


6205-2RS1/C3 (Single row)


6205-2RS1/C3 (Single row)

Price/Unit 476 309 GST @18% Inclusive Price: 365

Enquire for bulk Quantity

Currently out of stock
- +

Enquire for bulk Quantity

Technical specification
  • Weight
  • 0.1303 kg
  • Number of row
  • 1
  • Measurement system
  • Metric
  • Bore
  • 25 mm
  • Outside diameter
  • 52 mm
  • Width
  • 15 mm
  • Tolerance group
  • Special
  • Radial internal clearance
  • C3
  • Bore type
  • Cylindrical
  • Locating feature
  • None
  • Bearing material
  • Bearing steel
  • Coating
  • Without

Genuine SKF Products

Committed to buyer interests to provide smooth shopping experience.

Delivering in India

Servicing pan India.

Safe & Secure Payment Option

Partnered with India's most popular and secure payment solutions.

Help Desk Support

  • Call us on +91-8530410888.
  • Our business representative is available from 9 AM -5 PM from Monday to Friday.
  • Reach out to us through email - enquiry.onlineindia@skf.com.

Customer reviews

Average user rating

0

Rating breakdown

5
80% Complete (danger)
0
4
80% Complete (danger)
0
3
80% Complete (danger)
0
2
80% Complete (danger)
0
1
80% Complete (danger)
0

Share your thought with other "Users"

Have more questions regarding this product ?