Reliable performance for mining applications under
extreme operating conditions.
Bearing Life
Downtime
Uptime
Your operations demand more than components. They demand solutions that help you
Application-specific solutions designed for the toughest operational conditions

High vibration and shock loads often cause premature bearing failure in vibrating screens and conveyors.

Benefits
Handles high vibration
2x* service life
Electric motors in heavy industrial environments run continuously under high loads, causing heat, vibration and bearing wear.

Benefits
Energy-efficient solution
25%* reduction in friction loss
Moisture, cleaning cycles and contamination can affect conveyor bearing reliability in food environments.

Benefits
Robust locking system
16%* better holding power

Dust, heavy loads and limited lubrication often lead to bearing failures in industrial conveyors.

Benefits
Maintenance-free solution
Reduced lead time availabilityTrusted by leading companies across heavy industries worldwide
Extreme conditions demand extreme reliability
Dust-proof solutions for demanding environments
High-temperature resistant bearing solutions
Precision and efficiency for production lines
Real applications showing how SKF solutions improve
reliability and reduce downtime.
Bearing overheating in a newly designed vibrating screen operating in a high-temperature asphalt plant
Reduced bearing life, risk of premature failure and limitation in application suitability
SKF Explorer spherical roller bearings VA405, optimized for vibrating applications with a 3-piece hardened steel cage system to reduce internal friction and operating temperature
17°C reduction in operating temperature
Up to 2x bearing service life
€10,000 savings from extended life
€8,000 net savings after investment
Critical conveyor pulley bearing replacement in a remote mine with limited downtime and high safety risk
9-day shutdown required, high crane dependency and safety risks during bearing removal and installation
SKF Cooper split spherical roller bearing, enabling replacement without removing the shaft or surrounding structures, combined with enhanced multi-layer sealing for dust protection
Installation time reduced from 9 days to 4 days
Future replacements estimated at ~18 hours
55% reduction in mean time to repair (MTTR)
Improved worker safety and reduced operational risk
Every heavy application is different. Our application experts assess your operating
conditions and recommend the most suitable SKF solution.
Years Experience
Global Clients
Expert Support
Satisfaction
Figures stated are indicative only, based on individual customer performance under specific assumptions and operating conditions. Actual results may vary depending on application, usage, and other factors. This information does not constitute a guarantee or warranty. SKF shall not be liable for outcomes arising from reliance on these figures. For case‑specific details, please contact an SKF expert.