EnQuire Now
Free Delivery on purchase of 2500/- and above. Use coupon - FREEDELIVERY

Maintenance products
LAGD 125/WA2 (Grease)

Maintenance products
LAGD 125/WA2 (Grease)

Price/Unit 4233 3048 GST @18% Inclusive Price: 3597

Enquire for bulk Quantity

- +
- +
Sold and fulfilled by Vashi Electricals (SKF authorized distributor)

Enquire for bulk Quantity

Technical specification
  • Ean
  • 7316570087178
  • Title
  • Skf system 24 single point lubricator lagd 125/wa2
  • Subtitle
  • Gas driven single point automatic lubricator filled with 125 ml lgwa 2
  • Description
  • The skf system 24 lagd 125/wa2 is a gas driven single point automatic lubricator. it is filled with 125 ml of skf lgwa 2 grease for a wide temperature range and extreme pressure. it is recommended for electric motors, conveyors, fans and pumps.
    the key benefits of using a lagd automatic lubricator are improved employee safety, increased machine reliability and optimized maintenance operations.
  • Features
  • • flexible dispense rate from 1 to 12 months
    • intrinsic safety rating: atex approved for zone 0
    • transparent lubricant container allows visual inspection of dispense rate
    • compact size, permits installation in restrictive areas
  • Product page url
  • Http://www.skf.com/group/products/lubrication-solutions/lubrication-systems/single-point-automatic-lubricators/gas-driven-single-point-automatic-lubricators/index.html
  • Video url
  • Https://www.youtube.com/watch?v=kdpbffdp960
  • Lubricant description
  • Grease for wide temperature range and extreme pressure
  • Lubricant designation
  • Lgwa 2
  • Lubricant quantity
  • 125 ml
  • Lubricant type
  • Grease
  • Recommended applications
  • Electric motors; conveyors; fans and pumps
  • Nominal emptying time
  • Adjustable, 1–12 months
  • Ambient temperature range
  • –20 to +60 °c
  • Maximum operating pressure
  • 5 bar (at start-up)
  • Drive mechanism
  • Gas cell producing gas
  • Connection thread
  • R 1/4
  • Maximum feed line length
  • 300 mm
  • Intrinsically safe approval
  • Ii 1 g ex ia iic t6 ga; ii 1 d ex ia iiic t85°c da; i m1 ex ia i ma
  • Protection class
  • Ip 68
  • Recommended storage temperature
  • 20 °c
  • Storage life of lubricator
  • 2

Genuine SKF Products

Committed to buyer interests to provide smooth shopping experience.

Delivering in India

Servicing pan India.

Safe & Secure Payment Option

Partnered with India's most popular and secure payment solutions.

Help Desk Support

  • Call us on +91-8530410888.
  • Our business representative is available from 9 AM -5 PM from Monday to Friday.
  • Reach out to us through email - enquiry.onlineindia@skf.com.

Customer reviews

Average user rating

0

Rating breakdown

5
80% Complete (danger)
0
4
80% Complete (danger)
0
3
80% Complete (danger)
0
2
80% Complete (danger)
0
1
80% Complete (danger)
0

Share your thought with other "Users"

Have more questions regarding this product ?