Buy Maintenance Products LAGM 1000E (SKF Grease Meter) at SKF India
EnQuire Now

Maintenance products
LAGM 1000E (SKF Grease Meter)

Maintenance products
LAGM 1000E (SKF Grease Meter)

- +

Enquire for bulk Quantity

Technical specification
  • Features benefits
  • • a rubber sleeve protects the electronics in case of impact and is also oil and grease resistant • the backlit lcd displays large and clear-to-read digits • small, compact and lightweight design • fits with all skf grease guns
  • Housing material
  • Aluminium, anodised
  • Weight
  • 0,3 kg (0.66 lb)
  • Ip rating
  • Ip 67
  • Suitable greases
  • Nlgi 0 to nlgi 3
  • Maximum operating pressure
  • 700 bar (10 000 psi)
  • Maximum grease flow
  • 1 000 cm3/min (34 us fl. oz/min)
  • Thread connections
  • M10 × 1
  • Display
  • Lit lcd (4 digits / 9 mm)
  • Accuracy
  • ±3% from 0 to 300 bar ±5% from 300 to 700 bar
  • Battery type
  • 1 × aa (1,5 v)
  • Unit auto switch off
  • Programmable
shield-protact

Genuine SKF Products

Committed to buyer interests to provide smooth shopping experience.

delivery-truck

Delivering in India

Servicing pan India.

credit-card

Safe & Secure Payment Option

Partnered with India's most popular and secure payment solutions.

helpdesk

Help Desk Support

  • Call us on +91-8530410888.
  • Our business representative is available from 9 AM -5 PM from Monday to Friday.
  • Reach out to us through email - enquiry.onlineindia@skf.com.

Customer reviews

Average user rating

0

Rating breakdown

5
80% Complete (danger)
0
4
80% Complete (danger)
0
3
80% Complete (danger)
0
2
80% Complete (danger)
0
1
80% Complete (danger)
0

Share your thought with other "Users"

Have more questions regarding this product ?

scroll-btn