EnQuire Now
Free Delivery on purchase of 2500/- and above. Use coupon - FREEDELIVERY

Maintenance products
LGHP 2/1 (Grease)

Maintenance products
LGHP 2/1 (Grease)

Price/Unit 3515 2636 GST @18% Inclusive Price: 3110

Enquire for bulk Quantity

- +
- +
Sold and fulfilled by Vashi Electricals (SKF authorized distributor)

Enquire for bulk Quantity

Technical specification
  • Ean
  • 7316571625546
  • Title
  • Skf bearing grease lghp 2 in 1 kg can
  • Subtitle
  • Skf high performance, high temperature bearing grease nlgi 2-3
  • Description
  • Skf lghp 2 is a premium quality mineral oil based grease, using a modern polyurea (di-urea) thickener.
    typical applications:
    • electric motors: small, medium and large
    • industrial fans, including high speed fans
    • water pumps
    • rolling bearings in textile, paper processing and drying machines
    • applications with medium and high speed ball (and roller) bearings operating at medium and high temperatures
    • clutch release bearings
    • vertical shaft applications
    • kiln trucks and rollers
  • Features
  • • extremely long life at high temperatures
    • wide temperature range
    • excellent corrosion protection
    • hgh thermal and mechanical stability
    • good start-up performance at low temperatures
    • compatibility with common polyurea and lithium tickened greases
    • low noise properties
  • Product page url
  • Http://www.skf.com/group/products/lubrication-solutions/lubricants/high-performance-high-temperature-grease/index.html
  • Grease name
  • Lghp 2
  • Nlgi consistency class
  • 2-3
  • Thickener
  • Di-urea
  • Base oil type
  • Mineral
  • Colour
  • Blue
  • Operating temperature range
  • -40 to +150 °c
  • Base oil viscosity
  • 96 cst at 40 °c; 10,5 cst at 100 °c
  • Dropping point din iso 2176
  • > 240 °c
  • Din 51825 code
  • K2n-40
  • Penetration din iso 2137
  • 60 strokes, 10-1 mm: 245-275; 100000 strokes, 10-1 mm: 365 max.
  • Roll stability astm d1831
  • 50 hours at 80 °c, 10-1 mm: 365 max.
  • Skf v2f test
  • 'm'
  • Corrosion protection iso 11007
  • Standard (distilled water): 0-0; water wash out: 0-0; salt water test (100% salt water): 0-0
  • Water resistance din 51 8071
  • 3 hours at 90 °c: 1 max.
  • Oil separation din 51 817
  • 7 days at 40 °c: 1-5 %
  • Skf r2f test
  • Running test b at 120 °c: pass
  • Copper corrosion din 51811
  • 1 max. at 150 °c
  • Rolling bearing grease life
  • Rof test, l50 life at 10000 r/min: > 1000 hrs at 150 °c
  • Fretting corrosion astm d4170 fafnir test
  • 7 mg
  • Packsize
  • 1 kg can
  • Available packsizes
  • 420 ml cartridge (lghp 2/0.4); 1 kg can (lghp 2/1); 5 kg can (lghp 2/5); 18 kg pail (lghp 2/18); 50 kg drum (lghp 2/50); 180 kg drum (lghp 2/180)
  • Available for single point lubrication
  • System 24 - lagd: 60 ml (lagd 60/hp2); system 24 - lagd: 125 ml (lagd 125/hp2); system 24 - tlsd: lubricator with 125 ml (tlsd 125/hp2); system 24 - tlsd: lubricator with 250 ml (tlsd 250/hp2); system 24 - tlsd: refill set 125 ml (lghp 2/sd125); system 24 - tlsd: refill set 250 ml (lghp 2/sd250); tlmr: 380 ml cartridge (lghp 2/mr380); tlmr: 380 ml cartridge with batteries (lghp 2/mr380b)
  • Shelf life
  • 5 years

Genuine SKF Products

Committed to buyer interests to provide smooth shopping experience.

Delivering in India

Servicing pan India.

Safe & Secure Payment Option

Partnered with India's most popular and secure payment solutions.

Help Desk Support

  • Call us on +91-8530410888.
  • Our business representative is available from 9 AM -5 PM from Monday to Friday.
  • Reach out to us through email - enquiry.onlineindia@skf.com.

Customer reviews

Average user rating

0

Rating breakdown

5
80% Complete (danger)
0
4
80% Complete (danger)
0
3
80% Complete (danger)
0
2
80% Complete (danger)
0
1
80% Complete (danger)
0

Share your thought with other "Users"

Have more questions regarding this product ?