EnQuire Now
Free Delivery on purchase of 2500/- and above. Use coupon - FREEDELIVERY

Maintenance products
LGMT 2/5 (Grease)

Maintenance products
LGMT 2/5 (Grease)

Price/Unit 6757 5406 GST @18% Inclusive Price: 6379

Enquire for bulk Quantity

- +
- +
Sold and fulfilled by Vashi Electricals (SKF authorized distributor)

Enquire for bulk Quantity

Technical specification
  • Ean
  • 7316577059567
  • Title
  • Skf bearing grease lgmt 2 in 5 kg can
  • Subtitle
  • Skf general purpose industrial and automotive bearing grease nlgi 2
  • Description
  • Skf lgmt 2 is mineral oil based, lithium soap thickened grease with excellent thermal stability within its operating temperature range. this premium quality, general purpose grease is suitable for a wide range of industrial and automotive applications.
    typical applications:
    • agricultural equipment
    • automotive wheel bearing
    • conveyors
    • small electric motors
    • industrial fans
  • Features
  • • excellent oxidation stability
    • good mechanical stability
    • excellent water resistance and rust inhibiting properties
  • Product page url
  • Http://www.skf.com/group/products/lubrication-solutions/lubricants/general-purpose-industrial-and-automotive-nlgi-2-grease/index.html
  • Grease name
  • Lgmt 2
  • Nlgi consistency class
  • 2
  • Thickener
  • Lithium
  • Base oil type
  • Mineral
  • Colour
  • Red brown
  • Operating temperature range
  • -30 to +120 °c
  • Base oil viscosity
  • 110 cst at 40 °c; 11 cst at 100 °c
  • Dropping point din iso 2176
  • > 180 °c
  • Din 51825 code
  • K2k-30
  • Penetration din iso 2137
  • 60 strokes, 10-1 mm: 265-295; 100000 strokes, 10-1 mm: + 50 max. (325 max.)
  • Roll stability astm d1831
  • 50 hours at 80 °c, 10-1 mm: + 50 max.
  • Skf v2f test
  • 'm'
  • Corrosion protection iso 11007
  • Standard (distilled water): 0-0; water wash out: 0-0; salt water test (100% salt water): 0-0
  • Water resistance din 51 8071
  • 3 hours at 90 °c: 1 max.
  • Oil separation din 51 817
  • 7 days at 40 °c: 1-6 %
  • Skf r2f test
  • Running test b at 120 °c: pass
  • Copper corrosion din 51811
  • 2 max. at 110 °c
  • Packsize
  • 5 kg can
  • Available packsizes
  • 35 g tube (lgmt 2/0.035); 200 g tube (lgmt 2/0.2); 420 ml cartridge (lgmt 2/0.4); 1 kg can (lgmt 2/1); 5 kg can (lgmt 2/5); 18 kg pail (lgmt 2/18); 50 kg drum (lgmt 2/50); 180 kg drum (lgmt 2/180)
  • Shelf life
  • 5 years

Genuine SKF Products

Committed to buyer interests to provide smooth shopping experience.

Delivering in India

Servicing pan India.

Safe & Secure Payment Option

Partnered with India's most popular and secure payment solutions.

Help Desk Support

  • Call us on +91-8530410888.
  • Our business representative is available from 9 AM -5 PM from Monday to Friday.
  • Reach out to us through email - enquiry.onlineindia@skf.com.

Customer reviews

Average user rating

0

Rating breakdown

5
80% Complete (danger)
0
4
80% Complete (danger)
0
3
80% Complete (danger)
0
2
80% Complete (danger)
0
1
80% Complete (danger)
0

Share your thought with other "Users"

Have more questions regarding this product ?