EnQuire Now
Free Delivery on purchase of 2500/- and above. Use coupon - FREEDELIVERY


LNEP 2IN/18 (High load extreme pressure bearing grease)


LNEP 2IN/18 (High load extreme pressure bearing grease)

Price/Unit 12060 7960 GST @18% Inclusive Price: 9393

Enquire for bulk Quantity

- +
- +
Sold and fulfilled by Vashi Electricals (SKF authorized distributor)

Enquire for bulk Quantity

Technical specification
  • Features benefits
  • · works well across wide temperature range. · provides higher load carrying capabilities. · excellent mechanical stability and retains consistency even at high loads. · good corrosion inhibiting properties even if there’s water/moisture ingress. · produced domestically and hence better availability and competitive pricing.
  • Nlgi consistency class
  • 2
  • Thickener
  • Lithium
  • Colour
  • Red brown
  • Base oil type
  • Mineral
  • Operating temperature range
  • –15 to +110 °c (–5 to +230 °f)
  • Dropping point din iso 2176
  • >180 °c (>355 °f)
  • Base oil viscosity
  • 40 °c, mm2/s : 210 * 100 °c, mm2/s : 16
  • Penetration din iso 2137
  • 60 strokes, 10–1 mm : 265–295 100 000 strokes, 10–1 mm : +50 max. (325 max.)
  • Mechanical stability
  • Roll stability, 50 hrs at 80 °c, 10–1 mm : +50 max.
  • Corrosion protection
  • Emcor: – standard iso 11007 : 0–0
  • Water resistance
  • Din 51 807/1, 3 hrs at 90 °c : 1 max.
  • Oil separation
  • Ip 121, 7 days at 40 °c : 2–6
  • Lubrication ability
  • R2f, running test b at 110 °c : pass
  • Copper corrosion
  • Astm d4049 @ 100 °c: 2b max.
  • Ep performance
  • Wear scar din 51350/5, 1 400 n, mm : 2 max 4–ball test, welding load din 51350/4, n : 2 800 min

Genuine SKF Products

Committed to buyer interests to provide smooth shopping experience.

Delivering in India

Servicing pan India.

Safe & Secure Payment Option

Partnered with India's most popular and secure payment solutions.

Help Desk Support

  • Call us on +91-8530410888.
  • Our business representative is available from 9 AM -5 PM from Monday to Friday.
  • Reach out to us through email - enquiry.onlineindia@skf.com.

Customer reviews

Average user rating

0

Rating breakdown

5
80% Complete (danger)
0
4
80% Complete (danger)
0
3
80% Complete (danger)
0
2
80% Complete (danger)
0
1
80% Complete (danger)
0

Share your thought with other "Users"

Have more questions regarding this product ?