Fields marked with an asterisk(*) are mandatory.
Click here for your desired quantity.
Sold and fulfilled by Vashi Electricals (SKF authorized distributor)
Technical specification
-
Suitable for vehicle make
-
2/3 wheelers, pc & uv
-
Suitable for vehicle model
-
All models
-
Main application
-
Grease
-
Application
-
All
-
Innerlength mm
-
224
-
Outerbreadth mm
-
224
-
Width mm
-
235
-
Weight kg
-
5.395
Customer reviews
Average user rating
Rating breakdown
Share your thought with other "Users"