EnQuire Now
Free Delivery on purchase of 2500/- and above. Use coupon - FREEDELIVERY


SNH 518 TL (Split pillow block housings)


SNH 518 TL (Split pillow block housings)

Price/Unit 10176 7123 GST @18% Inclusive Price: 8405

Enquire for bulk Quantity

Currently out of stock
- +

Enquire for bulk Quantity

Technical specification
  • Weight
  • 15 kg
  • da
  • 80 mm
  • A
  • 140 mm
  • A1
  • 100 mm
  • Ca
  • 65 mm
  • Da
  • 160 mm
  • H
  • 194 mm
  • H1
  • 100 mm
  • H2
  • 35 mm
  • J
  • 290 mm
  • L
  • 345 mm
  • N
  • 28 mm
  • N1
  • 22 mm
  • G
  • 20 mm
shield-protact

Genuine SKF Products

Committed to buyer interests to provide smooth shopping experience.

delivery-truck

Delivering in India

Servicing pan India.

credit-card

Safe & Secure Payment Option

Partnered with India's most popular and secure payment solutions.

helpdesk

Help Desk Support

  • Call us on +91-8530410888.
  • Our business representative is available from 9 AM -5 PM from Monday to Friday.
  • Reach out to us through email - enquiry.onlineindia@skf.com.

Customer reviews

Average user rating

0

Rating breakdown

5
80% Complete (danger)
0
4
80% Complete (danger)
0
3
80% Complete (danger)
0
2
80% Complete (danger)
0
1
80% Complete (danger)
0

Share your thought with other "Users"

Have more questions regarding this product ?

scroll-btn