EnQuire Now
Free Delivery on purchase of 2500/- and above. Use coupon - FREEDELIVERY


SNH 522 TL (Split pillow block housings)


SNH 522 TL (Split pillow block housings)

Price/Unit 13962 9773 GST @18% Inclusive Price: 11532

Enquire for bulk Quantity

- +
- +
Sold and fulfilled by Vashi Electricals (SKF authorized distributor)

Enquire for bulk Quantity

Technical specification
  • Weight
  • 26.4 kg
  • da
  • 100 mm
  • A
  • 175 mm
  • A1
  • 120 mm
  • Ca
  • 80 mm
  • Da
  • 200 mm
  • H
  • 242 mm
  • H1
  • 125 mm
  • H2
  • 45 mm
  • J
  • 350 mm
  • L
  • 410 mm
  • N
  • 32 mm
  • N1
  • 26 mm
  • G
  • 24 mm

Genuine SKF Products

Committed to buyer interests to provide smooth shopping experience.

Delivering in India

Servicing pan India.

Safe & Secure Payment Option

Partnered with India's most popular and secure payment solutions.

Help Desk Support

  • Call us on +91-8530410888.
  • Our business representative is available from 9 AM -5 PM from Monday to Friday.
  • Reach out to us through email - enquiry.onlineindia@skf.com.

Customer reviews

Average user rating

0

Rating breakdown

5
80% Complete (danger)
0
4
80% Complete (danger)
0
3
80% Complete (danger)
0
2
80% Complete (danger)
0
1
80% Complete (danger)
0

Share your thought with other "Users"

Have more questions regarding this product ?