Buy SKF MD 140X115X25.4 L Piston Seals (MD L Seals Are Compact, Double Acting Piston Seals. They Have A Nitrile Rubber Sealing Ring With A Polyester Elastomer Anti Extrusion Rings And Polyacetal Guide Rings On Both Sides. The Anti Extrusion Rings Provide Improved High Pressure Performance By Re) at Best Price ₹0
EnQuire Now

Piston seals
MD 140X115X25.4-L (MD-L seals are compact, double-acting piston seals. They have a nitrile rubber sealing ring with a polyester elastomer anti-extrusion rings and polyacetal guide rings on both sides. The anti-extrusion rings provide improved high pressure performance by re)

Piston seals
MD 140X115X25.4-L (MD-L seals are compact, double-acting piston seals. They have a nitrile rubber sealing ring with a polyester elastomer anti-extrusion rings and polyacetal guide rings on both sides. The anti-extrusion rings provide improved high pressure performance by re)

- +

Enquire for bulk Quantity

product image
Technical specification
  • Weight
  • 0.181 kg
shield-protact

Genuine SKF Products

Committed to buyer interests to provide smooth shopping experience.

delivery-truck

Delivering in India

Servicing pan India.

credit-card

Safe & Secure Payment Option

Partnered with India's most popular and secure payment solutions.

helpdesk

Help Desk Support

  • Call us on +91-8530410888.
  • Our business representative is available from 9 AM -5 PM from Monday to Friday.
  • Reach out to us through email - enquiry.onlineindia@skf.com.

Customer reviews

Average user rating

0

Rating breakdown

5
80% Complete (danger)
0
4
80% Complete (danger)
0
3
80% Complete (danger)
0
2
80% Complete (danger)
0
1
80% Complete (danger)
0

Share your thought with other "Users"

Have more questions regarding this product ?

scroll-btn