Precision-engineered solutions
tailored for railway applications
Reliable and genuine SKF bearings
buy directly from SKF
Technical expertise and proven
success in railway infrastructure
Deep groove
ball bearings (DGBB)
Small cylindrical
roller bearings (CRB)
Self-aligning ball
bearings (SABB)
Electrically insulated
bearings
Angular contact
ball bearings (ACBB)
Deep groove (DGBB) and self-aligning ball bearings (SABB) offer cost-effective, high-performance solutions for railway applications. SKF's insulated variants, including Hybrid and INSOCOAT bearings, enhance efficiency, extend service life, and reduce maintenance costs.
For maintenance and repair, SKF guarantees genuine, high-performance bearings directly from SKF—ensuring authenticity, reliability, and faster deliveries for Indian Railway workshops.
Electric Insulation
Elimination of electric
current damage
Reduced Weight
Bearing mass reduced
up to 30%
Long Service Life
Increase service life in
contaminated environment
High Speed Capablity
Up to 25% Higher
Speed, Lower Friction,
Greater Stiffness
Unmatched product performance –
Designed for high-load railway applications
Timely and fast supplies –
Ensuring minimal downtime
Technical expertise –
Engineering support from SKF specialists
Proven success –
Trusted partner for Indian Railways and OEMs
Precision-engineered solutions
tailored for railway applications
Reliable and genuine SKF bearings
buy directly from SKF
Technical expertise and proven
success in railway infrastructure