Premature roll neck bearing failures
Mixing components during mounting leads to incorrect clearance and early failure.
SKF solutions help plants handle extreme heat, heavy loads and contamination while maximizing uptime.
SKF solutions help plants handle extreme heat, heavy loads and contamination while maximizing uptime.
A central destination for all SKF Metals communication in 2026. Continuously updated with new NPLs, case studies and bundle offers.
From breakdowns to inefficiencies, SKF has seen and solved it all. If yours is new, we'll solve it with you.
Mixing components during mounting leads to incorrect clearance and early failure.
Incorrect mounting damages roll necks and raceways, reducing bearing life.
Frequent failures increase downtime, maintenance, and production loss.
Planned and unplanned downtime increases cost per ton. Solutions and services from SKF help customers to reduce both.
See how SKF supports your key operations with proven technologies built for metal‑industry demands.
Problem:
Rolling applications operate under high combined loads, thermal variation, water ingress and scale contamination. these conditions lead to lubrication breakdown, surface damage and reduced dimensional stability, impacting product quality and uptime.
SKF solution:



Problem:
Continuous casting operates under extreme heat, heavy loads, water contamination and lubrication challenges. poor lubrication and contamination increase wear, leading to bearing failure and unplanned downtime.
SKF solution:


Problem:
Wear, contamination and heavy loads impact bearing life and increase maintenance requirements in iron processing environments.
SKF solution:


Large steel manufacturer – continuous casting operations
Non-locating bearings in caster segments were highly vulnerable to failure due to extreme operating conditions, including high temperature, heavy load, poor lubrication and grease contamination. axial thrust and misalignment increased the risk of bearing seizure and failure.
SKF introduced a new generation bearing solution designed specifically for caster segments.
Easier mounting and dismounting
Anti-seizing design to prevent failure
Optimised stress distribution for improved load handling
Reduced risk of bearing seizure
Improved operational safety in roll-line applications
Enhanced reliability under harsh conditions
Simplified maintenance and handling Large steel manufacturer – pellet plant
Pellet car wheel bearings operated under extremely demanding conditions, including high temperature, heavy load, inadequate lubrication and frequent contamination. the customer had not previously used SKF bearings for this application.
SKF collaborated across sales, engineering and manufacturing teams to develop and supply a suitable bearing solution for this critical application.
Increased bearing life
Improved ease of maintenance
Successful entry into a new application segment
Potential for replication across similar pellet plant operations
Get Expert Support
Fill in your details and our technical experts will get in touch with you shortly to provide the best solution for your requirements.