EnQuire Now
Free Delivery on purchase of 2500/- and above. Use coupon - FREEDELIVERY


H 211/PC (Adaptor Sleeve)


H 211/PC (Adaptor Sleeve)

Price/Unit 675 473 GST @18% Inclusive Price: 558

Enquire for bulk Quantity

- +
- +
Sold and fulfilled by Vashi Electricals (SKF authorized distributor)

Enquire for bulk Quantity

Technical specification
  • Weight
  • 0.336 kg
  • D1
  • 50 mm
  • D
  • 55 mm
  • D3
  • 75 mm
  • B1
  • 37 mm
  • B4
  • 12.5 mm
  • G
  • M 55 x 2

Genuine SKF Products

Committed to buyer interests to provide smooth shopping experience.

Delivering in India

Servicing pan India.

Safe & Secure Payment Option

Partnered with India's most popular and secure payment solutions.

Help Desk Support

  • Call us on +91-8530410888.
  • Our business representative is available from 9 AM -5 PM from Monday to Friday.
  • Reach out to us through email - enquiry.onlineindia@skf.com.

Customer reviews

Average user rating

0

Rating breakdown

5
80% Complete (danger)
0
4
80% Complete (danger)
0
3
80% Complete (danger)
0
2
80% Complete (danger)
0
1
80% Complete (danger)
0

Share your thought with other "Users"

Have more questions regarding this product ?