Meet the most demanding performance and productivity requirements
With complete range of Super Precision bearings

Enquire Now

 
I accept the Terms and conditions

Meeting the challenges of machine tool industry with SKF


Extended Service Life

Superior Running Accuracy

High Speed Capability

Improved Performance


Committed to precision and performance

Customised solutions: :Our customisation capability is one of our key strengths. On request, we can supply specific tolerances on bore and outside diameter, matched sets of bearings with different contact angles, special preloads, special axial clearance, individual filling grades, special greases, specific packaging requirements, measuring reports, and much more. Machine tool design is becoming increasingly complex. In order to meet the exceptional demands that are placed on the main sub-assemblies, we have further developed our super-precision bearings to improve performance, machine uptime, speed and precision

Experience the positive results with our new generation of SKF super-precision bearings

• More sizes and series are available as sealed bearings to keep the grease in and contaminants out of the bearings, without compromising speed capability

• More preload classes to support virtually all possible needs in terms of speed and rigidity • Optimised chamfers on inner and outer rings for improved mounting accuracy

• Optimised guiding clearance between the cage and outer ring for improved behaviour at high speeds

• Additional features such as two lubrication holes in the outer ring of open bearings to accommodate direct oil lubrication, enabling higher speeds while reducing operating temperatures