Fields marked with an asterisk(*) are mandatory.
Click here for your desired quantity.
Sold and fulfilled by Vashi Electricals (SKF authorized distributor)
Technical specification
-
Suitable for vehicle make
-
Tata motors
-
Suitable for vehicle model
-
Blot
-
Main application
-
Engine
-
Application
-
Engine
-
Innerlength mm
-
37
-
Outerbreadth mm
-
72
-
Width mm
-
37
-
Weight kg
-
0.64
Customer reviews
Average user rating
Rating breakdown
Share your thought with other "Users"