Fields marked with an asterisk(*) are mandatory.
Click here for your desired quantity.
Sold and fulfilled by Vashi Electricals (SKF authorized distributor)
Technical specification
-
Suitable for vehicle make
-
Cross 4*4 pickup
-
Suitable for vehicle model
-
Isuzu d max
-
Main application
-
Wheel
-
Application
-
Rear wheel
-
Innerlength mm
-
45
-
Outerbreadth mm
-
80
-
Width mm
-
48
-
Weight kg
-
0.989
Customer reviews
Average user rating
Rating breakdown
Share your thought with other "Users"