Buy SKF BTHB 329129 DE Tapered Hub at Best Price ₹3361
EnQuire Now


BTHB 329129 DE (HUB)


BTHB 329129 DE (HUB)

- +

Enquire for bulk Quantity

Technical specification
  • Suitable for vehicle make
  • Tata motors
  • Suitable for vehicle model
  • Xenon, 207 di (new model)
  • Main application
  • Wheel
  • Application
  • Rear wheel
  • Innerlength mm
  • 49
  • Outerbreadth mm
  • 84
  • Width mm
  • 48
  • Weight kg
  • 1.0304
shield-protact

Genuine SKF Products

Committed to buyer interests to provide smooth shopping experience.

delivery-truck

Delivering in India

Servicing pan India.

credit-card

Safe & Secure Payment Option

Partnered with India's most popular and secure payment solutions.

helpdesk

Help Desk Support

  • Call us on +91-8530410888.
  • Our business representative is available from 9 AM -5 PM from Monday to Friday.
  • Reach out to us through email - enquiry.onlineindia@skf.com.

Customer reviews

Average user rating

0

Rating breakdown

5
80% Complete (danger)
0
4
80% Complete (danger)
0
3
80% Complete (danger)
0
2
80% Complete (danger)
0
1
80% Complete (danger)
0

Share your thought with other "Users"

Have more questions regarding this product ?

scroll-btn