Fields marked with an asterisk(*) are mandatory.
Click here for your desired quantity.
Sold and fulfilled by Vashi Electricals (SKF authorized distributor)
Technical specification
-
Ecl at ss code
-
23050910
-
Unspsc code
-
31171516
-
Unit of measure
-
Pc
-
Net weight
-
1.13 Kg
-
Number of rows
-
1
-
Sealing
-
Without
-
Measurement system
-
Inch
-
Bore diameter
-
60 mm
-
Outside diameter
-
110 mm
-
Width
-
29.75 mm
-
Tolerance group
-
Special
-
Bore type
-
Cylindrical
-
Cage design
-
Sheet metal
-
Cage material
-
Steel
-
Lubricant
-
None
-
Locating feature
-
None
-
Bearing material
-
Bearing steel
-
Coating
-
Without
Customer reviews
Average user rating
Rating breakdown
Share your thought with other "Users"