EnQuire Now
Free Delivery on purchase of 2500/- and above. Use coupon - FREEDELIVERY

Trb-tapered roller b
30203 J2/Q (Single row)

Trb-tapered roller b
30203 J2/Q (Single row)

Price/Unit 361 238 GST @18% Inclusive Price: 281

Enquire for bulk Quantity

- +
- +
Sold and fulfilled by Vashi Electricals (SKF authorized distributor)

Enquire for bulk Quantity

Technical specification
  • Id mm
  • 17
  • Od mm
  • 40
  • Width mm
  • 13.25
  • Type of bore
  • Straight
  • Cage moc
  • Steel
  • Sealing type
  • Open

Genuine SKF Products

Committed to buyer interests to provide smooth shopping experience.

Delivering in India

Servicing pan India.

Safe & Secure Payment Option

Partnered with India's most popular and secure payment solutions.

Help Desk Support

  • Call us on +91-8530410888.
  • Our business representative is available from 9 AM -5 PM from Monday to Friday.
  • Reach out to us through email - enquiry.onlineindia@skf.com.

Customer reviews

Average user rating

0

Rating breakdown

5
80% Complete (danger)
0
4
80% Complete (danger)
0
3
80% Complete (danger)
0
2
80% Complete (danger)
0
1
80% Complete (danger)
0

Share your thought with other "Users"

Have more questions regarding this product ?