EnQuire Now
Free Delivery on purchase of 2500/- and above. Use coupon - FREEDELIVERY


32017 X (single row)


32017 X (single row)

Price/Unit 8624 6037 GST @18% Inclusive Price: 7124

Enquire for bulk Quantity

- +
- +
Sold and fulfilled by Vashi Electricals (SKF authorized distributor)

Enquire for bulk Quantity

Technical specification
  • Weight
  • 1.353 kg
  • Number of row
  • 1
  • Measurement system
  • Metric
  • Bore
  • 85 mm
  • Outside diameter
  • 130 mm
  • Width
  • 31.19 mm
  • Tolerance group
  • Special
  • Bore type
  • Cylindrical
  • Locating feature
  • None
  • Bearing material
  • Bearing steel
  • Coating
  • Without
shield-protact

Genuine SKF Products

Committed to buyer interests to provide smooth shopping experience.

delivery-truck

Delivering in India

Servicing pan India.

credit-card

Safe & Secure Payment Option

Partnered with India's most popular and secure payment solutions.

helpdesk

Help Desk Support

  • Call us on +91-8530410888.
  • Our business representative is available from 9 AM -5 PM from Monday to Friday.
  • Reach out to us through email - enquiry.onlineindia@skf.com.

Customer reviews

Average user rating

0

Rating breakdown

5
80% Complete (danger)
0
4
80% Complete (danger)
0
3
80% Complete (danger)
0
2
80% Complete (danger)
0
1
80% Complete (danger)
0

Share your thought with other "Users"

Have more questions regarding this product ?

scroll-btn