EnQuire Now
Free Delivery on purchase of 2500/- and above. Use coupon - FREEDELIVERY


TMMP 15


TMMP 15

Price/Unit 400 500 GST @18% Inclusive Price: 590

Enquire for bulk Quantity

Currently out of stock
- +

Enquire for bulk Quantity

Technical specification
  • Ean
  • 07316577311399
  • Title
  • Skf heavy duty jaw puller tmmp 15
  • Subtitle
  • Powerful self-centring mechanical puller
  • Description
  • The skf heavy duty jaw puller tmmp 15 is a mechanical three arm puller that is designed for dismounting bearings. the puller is characterised by its unique pantograph arm system that gives exceptional grip and helps to counteract misalignment during dismounting operations. the puller is designed for easy, fast and safe dismounting jobs of bearings and similar components with interference fit on the shaft.
  • Features
  • • fast, efficient and smooth handling • unique pantograph system gives exceptional grip and helps counteract misalignment during operation • the three arm tmmp 15 jaw puller has a maximum withdrawl force of up to 150 kn (17 us ton) • blackened, high quality steel for corrosion resistance • optional arms available for different arm lenths
  • Product page url
  • Http://www.skf.com/group/products/maintenance-products/mechanical-tools-for-mounting-and-dismounting/bearing-pullers/external-pullers/heavy-duty-jaw-pullers/index.html
  • Number of arms
  • 3
  • Width of grip
  • 140-326 mm
  • Effective length of arms
  • 340 mm
  • Claw height
  • 30 mm
  • Maximum withdrawl force
  • 150 kn
  • Effective length of optional arms
  • Tmmp 15-1: 260 mm; tmmp 15-2: 340 mm (included); tmmp 15-3: 435 mm; tmmp 15-4: 685 mm;
  • Puller weight
  • 21.5 kg

Genuine SKF Products

Committed to buyer interests to provide smooth shopping experience.

Delivering in India

Servicing pan India.

Safe & Secure Payment Option

Partnered with India's most popular and secure payment solutions.

Help Desk Support

  • Call us on +91-8530410888.
  • Our business representative is available from 9 AM -5 PM from Monday to Friday.
  • Reach out to us through email - enquiry.onlineindia@skf.com.

Customer reviews

Average user rating

0

Rating breakdown

5
80% Complete (danger)
0
4
80% Complete (danger)
0
3
80% Complete (danger)
0
2
80% Complete (danger)
0
1
80% Complete (danger)
0

Share your thought with other "Users"

Have more questions regarding this product ?