SKF TIH‑030M‑230V Induction Heater — Enquire for Quote
EnQuire Now

Maintenance products
TIH 030m/230V (Induction Heater)

Maintenance products
TIH 030m/230V (Induction Heater)

- +

Enquire for bulk Quantity

Technical specification
  • Ean
  • 7316572338445
  • Title
  • Skf induction heater tih 030m (230v version)
  • Subtitle
  • Small induction heater with a 40 kg bearing heating capacity
  • Description
  • The skf tih 030m is a small induction heater and is designed for the hot mounting of bearings. this compact heater is ideal for use on workbenches, yet it can be easily carried for on-site applications. supplied with three yokes and foldable support arms, the heater is capable of heating bearings with a bore diameters of 20 mm or more and with a maximum weight of 40 kg.
  • Features
  • • easy and safe to use with automatic temperature control or time controlled heating
    • automatic demagnetization reduces risk of bearing contamination
    • suitable for non-bearing applications for workpieces weighing up to 20 kg
    • automatic temperature hold function to keep the bearing hot after completion of the heating cycle
  • Product page url
  • Http://www.skf.com/group/products/maintenance-products/bearing-heaters/heaters-for-mounting/induction-heaters/small-induction-heater/index.html
  • Video url
  • Https://www.youtube.com/watch?v=hr9wtc9dw7s
  • Bore diameter range
  • 20 - 300 mm
  • Operating area w x h
  • 100 x 135 mm
  • Coil diameter
  • 95 mm
  • Standard yokes included for minimal bore diameter
  • 65;40;20 mm
  • Optional yokes for minimal bore diameter
  • 30;60 mm
  • Heating example bearing weight temperature time
  • 23136 cc/w33 28 kg 110 °c 20 min
  • Skf m20 performance
  • 28 kg
  • Max power consumption
  • 2 kv·a
  • Voltage
  • 220-240 v/50-60 hz
  • Temparature control
  • 20 to 250 °c
  • Demagnetisation according to skf norms
  • < 2 a/cm
  • Max heating temperature
  • 250 °c
  • Dimensions w x d x h
  • 460 x 200 x 260 mm
  • Total weight incl yokes
  • 20.9 kg
shield-protact

Genuine SKF Products

Committed to buyer interests to provide smooth shopping experience.

delivery-truck

Delivering in India

Servicing pan India.

credit-card

Safe & Secure Payment Option

Partnered with India's most popular and secure payment solutions.

helpdesk

Help Desk Support

  • Call us on +91-8530410888.
  • Our business representative is available from 9 AM -5 PM from Monday to Friday.
  • Reach out to us through email - enquiry.onlineindia@skf.com.

Customer reviews

Average user rating

0

Rating breakdown

5
80% Complete (danger)
0
4
80% Complete (danger)
0
3
80% Complete (danger)
0
2
80% Complete (danger)
0
1
80% Complete (danger)
0

Share your thought with other "Users"

Have more questions regarding this product ?

scroll-btn