SKF TIH-100M-230V Bearing Heater Tool — Enquire Now
EnQuire Now

Maintenance products
TIH 100m/230V (Induction Heater)

Maintenance products
TIH 100m/230V (Induction Heater)

- +

Enquire for bulk Quantity

Technical specification
  • Ean
  • 7316572520444
  • Title
  • Skf induction heater tih 100m (230v version)
  • Subtitle
  • Medium induction heater with a 120 kg bearing heating capacity
  • Description
  • The skf tih 100m is a medium sized induction heater and is designed for the hot mounting of bearings. this compact heater is ideal for use on workbenches and can easily be transported to on-site applications with the optional heater trolley tih t1. the heater is supplied with a swivel yoke and two optional yokes for smaller bearings. the tih 100m can heat small bearings with a bore diameter of just 20 mm and larger bearings with a maximum weight of 120 kg.
  • Features
  • • supplied with a swivel yoke and two smaller yokes, located in an integrated storage compartment
    • easy and safe to use with automatic temperature control or time controlled heating
    • automatic demagnetization reduces risk of bearing contamination
    • suitable for non-bearing applications for workpieces weighing up to 60 kg
    • automatic temperature hold function to keep the bearing hot after completion of the heating cycle
  • Product page url
  • Http://www.skf.com/group/products/maintenance-products/bearing-heaters/heaters-for-mounting/induction-heaters/medium-induction-heater/index.html
  • Video url
  • Https://www.youtube.com/watch?v=hr9wtc9dw7s
  • Bore diameter range
  • 20 - 400 mm
  • Operating area w x h
  • 155 x 205 mm
  • Coil diameter
  • 110 mm
  • Standard yokes included for minimal bore diameter
  • 80;40;20 mm
  • Optional yokes for minimal bore diameter
  • 60;30 mm
  • Heating example bearing weight temperature time
  • 23156 cc/w33 97 kg 110 °c 20 min
  • Skf m20 performance
  • 97 kg
  • Max power consumption
  • 3.6 kv·a
  • Voltage
  • 220-240 v/50-60 hz
  • Temparature control
  • 20 to 250 °c
  • Demagnetisation according to skf norms
  • < 2 a/cm
  • Max heating temperature
  • 250 °c
  • Dimensions w x d x h
  • 570 x 230 x 350 mm
  • Total weight incl yokes
  • 42 kg
shield-protact

Genuine SKF Products

Committed to buyer interests to provide smooth shopping experience.

delivery-truck

Delivering in India

Servicing pan India.

credit-card

Safe & Secure Payment Option

Partnered with India's most popular and secure payment solutions.

helpdesk

Help Desk Support

  • Call us on +91-8530410888.
  • Our business representative is available from 9 AM -5 PM from Monday to Friday.
  • Reach out to us through email - enquiry.onlineindia@skf.com.

Customer reviews

Average user rating

0

Rating breakdown

5
80% Complete (danger)
0
4
80% Complete (danger)
0
3
80% Complete (danger)
0
2
80% Complete (danger)
0
1
80% Complete (danger)
0

Share your thought with other "Users"

Have more questions regarding this product ?

scroll-btn