EnQuire Now
Free Delivery on purchase of 2500/- and above. Use coupon - FREEDELIVERY


TKED 1 (SKF Electrical Discharge Detector Pen)


TKED 1 (SKF Electrical Discharge Detector Pen)

Price/Unit 75742 54534 GST @18% Inclusive Price: 64350

Enquire for bulk Quantity

Currently out of stock
- +

Enquire for bulk Quantity

Technical specification
  • Features benefits
  • • unique remote solution allows operation at a distance from the motors. this helps protect the user from touching machinery in motion. • skf developed technology. 1) • no special training required. • capable of detecting electrical discharges on a time base of 10 seconds, 30 seconds or infinite. • led backlit screen, allows use in dark environments. • ip 55 can be used in most industrial environments. • supplied standard with batteries, a spare antenna and language-free instructions for use in a carrying case.
  • Receiver bandwidth
  • 50 - 200 mhz
  • Power supply
  • 4,5v – 3 x standard aaa batteries (lr03, am4)
  • Time control
  • Pre-sets : 10 or 30 seconds default: indefinite
  • Ip level
  • Ip 55
  • Display
  • Lcd counter range: 0 to 99999 discharges. user selectable backlight and low battery warning
  • Case dimensions l x w x h
  • 260 x 85 x 180 mm (10.3 x 3.4 x 7.0 in.)
  • Total case and contents weight
  • 0,6 kg (1.35 lb)
  • More details
  • Https://www.skf.com/in/products/condition-monitoring-systems/basic-condition-monitoring-products/electrical-discharge-current-measurement

Genuine SKF Products

Committed to buyer interests to provide smooth shopping experience.

Delivering in India

Servicing pan India.

Safe & Secure Payment Option

Partnered with India's most popular and secure payment solutions.

Help Desk Support

  • Call us on +91-8530410888.
  • Our business representative is available from 9 AM -5 PM from Monday to Friday.
  • Reach out to us through email - enquiry.onlineindia@skf.com.

Customer reviews

Average user rating

0

Rating breakdown

5
80% Complete (danger)
0
4
80% Complete (danger)
0
3
80% Complete (danger)
0
2
80% Complete (danger)
0
1
80% Complete (danger)
0

Share your thought with other "Users"

Have more questions regarding this product ?