EnQuire Now
Free Delivery on purchase of 2500/- and above. Use coupon - FREEDELIVERY

Maintenance products
TKRS 41 (Stroboscope)

Maintenance products
TKRS 41 (Stroboscope)

Price/Unit 375294 281471 GST @18% Inclusive Price: 332136

Enquire for bulk Quantity

Currently out of stock
- +

Enquire for bulk Quantity

Technical specification
  • Ean
  • 7316577885692
  • Title
  • Skf stroboscope tkrs 41
  • Subtitle
  • High performance stroboscope with laser tachometer and trigger input
  • Description
  • The skf stroboscope tkrs 41 is a high performance stroboscope with 118 ultra-bright leds for visual inspection of running machines. the instrument offers extreme brightness in a portable housing. the trks 41 features a built-in laser tachometer and input channel to trigger the flash. the instrument can be operated using the built-in rechargable battery or continuously using the supplied power adapter.
  • Features
  • • extreme luminescence with 118 ultra-bright leds • portable operation with built-in rechargeable battery • continuous operation for long term inspection with power adapter • flash synchronization from laser tachometer or trigger input • supplied in a sturdy carrying case with charger, connector set, trigger plug and reflective tapes included
  • Product page url
  • Https://www.skf.com/group/products/condition-monitoring/basic-condition-monitoring-products/stroboscopes/index.html
  • Light power
  • 8000 lux at 1° flash duration and 0.3 m distance
  • Brightness flash duration
  • Adjustable, 0.025° - 3.0°
  • Accuracy
  • ± 0.02% (± 1 digit / ± 0.025 µs whichever is greater)
  • Laser speed measurement
  • Yes
  • Phase shift
  • Yes with slow motion function
  • Operating time
  • Approx. 2:30 h @ 0.50° (~ 4000 lux); approx. 5:00 h @ 0.25° (~ 2000 lux)
  • Display
  • Multi-line backlight lcd
  • Power source
  • Internal li-ion battery (rechargable); continuous operation with power adapter (included)
  • Power adapter and charger
  • 110 - 230 v, 50/60 hz, eu/us/uk/aus plugs
  • External trigger range
  • 0 to 300 000 f/min
  • External trigger connection
  • Plug: 5-pin plug din 41524 (included); input: 3 - 30 v, max. 5 ma, potentialfree optocoupler
  • Signal modification
  • Edge selection; multiplier; divider; delay
  • Instrument dimensions
  • 150 x 130 x 270 mm
  • Instrument weight incl batteries
  • 1.15 kg
  • Carrying case dimensions
  • 345 x 165 x 270 mm
  • Total weight including case
  • 2.4 kg

Genuine SKF Products

Committed to buyer interests to provide smooth shopping experience.

Delivering in India

Servicing pan India.

Safe & Secure Payment Option

Partnered with India's most popular and secure payment solutions.

Help Desk Support

  • Call us on +91-8530410888.
  • Our business representative is available from 9 AM -5 PM from Monday to Friday.
  • Reach out to us through email - enquiry.onlineindia@skf.com.

Customer reviews

Average user rating

0

Rating breakdown

5
80% Complete (danger)
0
4
80% Complete (danger)
0
3
80% Complete (danger)
0
2
80% Complete (danger)
0
1
80% Complete (danger)
0

Share your thought with other "Users"

Have more questions regarding this product ?