SKF TKSU 10 Ultrasonic Leak Detector | Enquire Now
EnQuire Now

Maintenance products
TKSU 10 (Leak Detecter)

Maintenance products
TKSU 10 (Leak Detecter)

- +

Enquire for bulk Quantity

Technical specification
  • Ean
  • 07316577716446
  • Title
  • Skf ultrasonic leak detector tksu 10
  • Subtitle
  • Quick and easy detection of leaks of vaccuum or pressurized air systems
  • Description
  • The skf tksu 10 is an ultrasonic leak detector that helps users to quickly find leakages in compressed air or vacuum systems. leakages increase the load on the equipment and result in higher operation and maintenance costs. the tksu 10 is very simple to use and helps users to easily find leaks from a distance, even in noisy industrial environments, via its ultrasound measurement sensor. the instrument features adjustable sensitivity and intuitive led display gives guidance for superior leak detection results. the tksu 10 is designed for use in all industries utilizing compressed air, and it is particularly recommended for paper and chemical industries, as well as workshops with air-driven power tools.
  • Features
  • • easy and intuitive to use; no training required • leak detection from a distance in noisy industrial environments • high quality neckband headset for usage with protective helmets included • color led display assists users in adjusting sensitivity settings and shows measurement values • independently adjustable sensor sensitivity and headset volume
  • Product page url
  • Https://www.skf.com/group/products/condition-monitoring/basic-condition-monitoring-products/ultrasonic-leak-detector/index.html
  • Measurement channel
  • 1 channel via a 7 pole lemo connector
  • Display
  • Colour oled
  • Keyboard
  • 5 function keys
  • Measuring range
  • -6 to 99.9 dbμv (reference 0 db = 1 μv)
  • Resolution
  • 0.1 dbμv
  • Measurement bandwidth
  • 35 to 42 khz
  • Signal amplification
  • +30 to +102 by steo of 6 db
  • Maximum output
  • +83 db spl with supplied headset
  • Headset
  • 25 db nrr peltor hq headset
  • Headset connector
  • Stereo jack connector 6.35 mm
  • Battery
  • 2x 1.5v aa alkaline
  • Battery life
  • 4 hours
  • Operating temperature
  • -10 to 50 °c
  • Ip rating
  • Ip42
  • Housing material
  • Abs
  • Instrument dimensions
  • 158 x 59 x 38.5 mm
  • Flexible rod length
  • 445 mm
  • Instrument weight
  • 164 g
  • Carrying case dimensions
  • 530 x 110 x 360 mm
  • Total weight incl case
  • 3 kg
shield-protact

Genuine SKF Products

Committed to buyer interests to provide smooth shopping experience.

delivery-truck

Delivering in India

Servicing pan India.

credit-card

Safe & Secure Payment Option

Partnered with India's most popular and secure payment solutions.

helpdesk

Help Desk Support

  • Call us on +91-8530410888.
  • Our business representative is available from 9 AM -5 PM from Monday to Friday.
  • Reach out to us through email - enquiry.onlineindia@skf.com.

Customer reviews

Average user rating

0

Rating breakdown

5
80% Complete (danger)
0
4
80% Complete (danger)
0
3
80% Complete (danger)
0
2
80% Complete (danger)
0
1
80% Complete (danger)
0

Share your thought with other "Users"

Have more questions regarding this product ?

scroll-btn