EnQuire Now
Free Delivery on purchase of 2500/- and above. Use coupon - FREEDELIVERY

Maintenance products
TLGB 20 (Battery grease Gun)

Maintenance products
TLGB 20 (Battery grease Gun)

Price/Unit 68545 49352 GST @18% Inclusive Price: 58235

Enquire for bulk Quantity

- +
- +
Sold and fulfilled by Vashi Electricals (SKF authorized distributor)

Enquire for bulk Quantity

Technical specification
  • Ean
  • 7316576830792
  • Title
  • Skf battery driven grease gun tlgb 20
  • Subtitle
  • Battery driven grease gun with integrated grease meter for convenient manual lubrication
  • Description
  • Developed for maximum efficiency, the skf battery driven grease gun tlgb 20 includes an integrated grease meter to help prevent over- and under-lubrication. this unique tool features a durable, ergonomic design with a three-point stand for operator comfort and convenience and a lithium-ion battery for longer life.
    the tool’s display indicates battery charge level, amount of grease dispensed, pump/motor speed and blocked lubrication points. this versatile grease gun provides two flow rates – low and high – and can dispense up to 15 grease cartridges per battery charge. the tlgb 20 can deliver pressures up to 700 bar (10000 psi) and features a built-in light to illuminate the work area.
  • Features
  • • integrated grease meter tracks dispensed grease
    • battery charge display indicates lithium battery charge level
    • led light illuminates work area to help locate grease fittings in dimly lit environments
    • lithium-ion battery dispenses up to 15 grease cartridges per charge and maintains stable energy output
    • filler nipple facilitates clean and simple filling from drums using filler pumps
    • lightweight, ergonomic design with optimized balance for operator comfort
  • Product page url
  • Http://www.skf.com/group/products/lubrication-solutions/manual-lubrication-tools/battery-driven-grease-gun/index.html
  • Video url
  • Https://www.youtube.com/watch?v=-m7fjowfbn8
  • Grease output low speed
  • 100 ml/min at 70 bar pressure
  • Maximum operating pressure
  • 400 bar
  • Maximum peak pressure
  • 700 bar
  • Length of hose
  • 900 mm
  • Battery
  • 1500 mah li-ion battery with max. 20v (without workload)
  • Charger
  • 200-240v 50-60 hz
  • Carrying case dimensions
  • 590 x 110 x 370 mm
  • Weight
  • 3 kg
  • Total weight
  • 5.7 kg

Genuine SKF Products

Committed to buyer interests to provide smooth shopping experience.

Delivering in India

Servicing pan India.

Safe & Secure Payment Option

Partnered with India's most popular and secure payment solutions.

Help Desk Support

  • Call us on +91-8530410888.
  • Our business representative is available from 9 AM -5 PM from Monday to Friday.
  • Reach out to us through email - enquiry.onlineindia@skf.com.

Customer reviews

Average user rating

0

Rating breakdown

5
80% Complete (danger)
0
4
80% Complete (danger)
0
3
80% Complete (danger)
0
2
80% Complete (danger)
0
1
80% Complete (danger)
0

Share your thought with other "Users"

Have more questions regarding this product ?