EnQuire Now
Free Delivery on purchase of 2500/- and above. Use coupon - FREEDELIVERY


TLGH 1IN (Heavy Duty Grease Gun)


TLGH 1IN (Heavy Duty Grease Gun)

Price/Unit 1074 773 GST @18% Inclusive Price: 912

Enquire for bulk Quantity

- +
- +
Sold and fulfilled by Vashi Electricals (SKF authorized distributor)

Enquire for bulk Quantity

Technical specification
  • Features benefits
  • Skf heavy duty grease gun tlgh 1in is designed for smooth and trouble freegreasing in tough operating conditions. skf tlgh 1in is ideal for agricultural, automotive, construction and manufacturing industries. this grease gun is equipped with a grease filling fitting to enable quicker and cleaner refill, keeping contaminants out. the grease gun is delivered with 175 mm long extension pipe with hydraulic gripping nozzle.
  • Maximum pressure
  • 40 mpa (5 800 psi)
  • Volumestroke
  • Approx. 0,9 cm2 (0.05 in2)
  • Length
  • 380 mm (15 in)
  • Weight
  • 1,5 kg (3.3 lb)
  • Reservoir
  • Loose grease or grease cartridges
  • Drive
  • Manual
  • Discharge pipe length
  • 175 mm
  • Capacity
  • 500 cm3

Genuine SKF Products

Committed to buyer interests to provide smooth shopping experience.

Delivering in India

Servicing pan India.

Safe & Secure Payment Option

Partnered with India's most popular and secure payment solutions.

Help Desk Support

  • Call us on +91-8530410888.
  • Our business representative is available from 9 AM -5 PM from Monday to Friday.
  • Reach out to us through email - enquiry.onlineindia@skf.com.

Customer reviews

Average user rating

0

Rating breakdown

5
80% Complete (danger)
0
4
80% Complete (danger)
0
3
80% Complete (danger)
0
2
80% Complete (danger)
0
1
80% Complete (danger)
0

Share your thought with other "Users"

Have more questions regarding this product ?