EnQuire Now
Free Delivery on purchase of 2500/- and above. Use coupon - FREEDELIVERY

Maintenance products
TMFT 36 (Bearing Fitting Tool)

Maintenance products
TMFT 36 (Bearing Fitting Tool)

Price/Unit 87638 61347 GST @18% Inclusive Price: 72389

Enquire for bulk Quantity

- +
- +
Sold and fulfilled by Vashi Electricals (SKF authorized distributor)

Enquire for bulk Quantity

Technical specification
  • Ean
  • 7316572335659
  • Title
  • Skf bearing fitting tool kit, tmft 36 36 rings
  • Subtitle
  • Standard bearing fitting tool kit with 36 rings
  • Description
  • The tmft 36 facilitates the mounting of different bearings with bore diameters from 10 – 55 mm (0.39 – 2.17 in). the right combination of impact ring and sleeve allows effective transmission of mounting force to the bearing ring with the interference fit, minimising the risk of damaging the bearing’s raceways or rolling elements. the tmft 36 is also suitable for mounting other components such as bushings, seals and pulleys. 
  • Features
  • • facilitates correct mounting on shaft, housing and blind applications
    • the diameter of the impact ring precisely fits the inner and outer diameter of the bearing
    • impact rings and sleeves are made of high impact resistant material for longevity and are also suitable for use under a press
    • impact rings are marked for clear visual identification of the ring’s size and easy selection
    • the nylon double-side head of the dead-blow hammer helps to prevent damaging the components
    • all items packed in a strong, lightweight toolcase with comprehensive instructions and appicable bearing selection chart
  • Product page url
  • Http://www.skf.com/group/products/maintenance-products/mechanical-tools-for-mounting-and-dismounting/bearing-fitting-tools/bearing-fitting-tool-kits/index.html
  • Impact ring bore diameter range
  • 10 - 55 mm
  • Impact ring outer diameter range
  • 26 - 120 mm
  • Number of rings
  • 36
  • Number of sleeves
  • 3
  • Sleeves max shaft length
  • Sleeve a: 220 mm; sleeve b: 220 mm; sleeve c: 225 mm
  • Hammer
  • Tmft 36-h, weight 0.9 kg
  • Carrying case dimensions
  • 530 x 110 x 360 mm
  • Total weight incl carrying case
  • 4.4 kg
shield-protact

Genuine SKF Products

Committed to buyer interests to provide smooth shopping experience.

delivery-truck

Delivering in India

Servicing pan India.

credit-card

Safe & Secure Payment Option

Partnered with India's most popular and secure payment solutions.

helpdesk

Help Desk Support

  • Call us on +91-8530410888.
  • Our business representative is available from 9 AM -5 PM from Monday to Friday.
  • Reach out to us through email - enquiry.onlineindia@skf.com.

Customer reviews

Average user rating

0

Rating breakdown

5
80% Complete (danger)
0
4
80% Complete (danger)
0
3
80% Complete (danger)
0
2
80% Complete (danger)
0
1
80% Complete (danger)
0

Share your thought with other "Users"

Have more questions regarding this product ?

scroll-btn