• skf tmhc 110e hydraulic puller kit combines a jaw puller and a strong
back puller
• a versatile puller kit facilitates safe and easy dismounting in a variety of applications
• hydraulic spindle facilitates easy and quick dismounting
• high load rating of 100 kn (11.2 us ton)
• the strong back puller includes two different arm lengths for maximum reach of 115 mm (4.5 in.)
• the jaw puller can be assembled as a three-arm or two-arm puller depending on the space and demands of the application
• the firm grip of the strong back puller behind the bearing’s inner ring reduces the force required to dismount the bearing
• supplied with extension rods to allow quick adaptation to pulling lengths upto 245 mm (9.6 in.)
Contents
1 × arm–assembly stand
3 × arms, 60 mm (2.4 in.)
3 × arms, 120 mm (4.7 in.)
1 × separator set
1 × beam
2 × main rods
2 × extension rods, 125 mm (4.9 in.)
1 × hydraulic spindle tmhs 100
2 × extension pieces for hydraulic spindle; 50, 100 mm (2.0, 3.9 in.)
1 × nosepiece with centre point for hydraulic spindle
Maximum stroke
80 mm (3.1 in.)
Threading hydraulic cylinder
1 1/2-16 un
Nominal working force
100 kn (11.2 us ton)
Arm set 1 3 tmhp10e 9
Effective arms length : 65 mm (2.6 in.)
width of grip : 50–110 mm (2–4.3 in.)
claw height:6 mm (0.2 in.)
Arm set 2 3 tmhp10e 10
Effective arms length :115 mm (4.5 in.)
width of grip : 75–170 mm (3.0–6.7 in.)
claw height : 6 mm (0.2 in.)
Strong back puller
Maximum reach : 250 mm (9.8 in.)
shaft diameter range : 20–100 mm (0.8–4 in.)
Customer reviews
Average user rating
Rating breakdown
Share your thought with other "Users"