EnQuire Now
Free Delivery on purchase of 2500/- and above. Use coupon - FREEDELIVERY


TMHP 10E (SKF Hydraulic Jaw Puller Kit)


TMHP 10E (SKF Hydraulic Jaw Puller Kit)

Price/Unit 127561 89293 GST @18% Inclusive Price: 105366

Enquire for bulk Quantity

- +
- +
Sold and fulfilled by Vashi Electricals (SKF authorized distributor)

Enquire for bulk Quantity

Technical specification
  • Features benefits
  • • a versatile kit with three different arm lengths is suitable for a wide range of applications • hydraulic spindle facilitates effortless dismounting • self-locking arms minimise the risk of the puller slipping from the application when under load • the spring-loaded centre point of the hydraulic spindle allows easy puller centring • the hydraulic spindle is equipped with a safety valve, which minimises the risk of puller overload • high load rating of 100 kn (11.2 us ton) makes the puller suitable for a variety of dismounting jobs • a hydraulic spindle stroke of 80 mm (3.1 in.) helps facilitate dismounting in one operation • supplied with hydraulic spindle extension pieces to allow quick adaptation to pulling length
  • Contents
  • 1 × arm–assembly stand 3 × arms, 110 mm (4.3 in.) 3 × arms, 160 mm (6.3 in.) 3 × arms, 200 mm (7.9 in.) 1 × hydraulic spindle tmhs 100 3 × extension pieces for hydraulic spindle; 50, 100, 150 mm (2, 4, 6 in.) 1 × nosepiece with centre point for hydraulic spindle
  • Maximum stroke
  • 80 mm (3.1 in.)
  • Threading hydraulic cylinder
  • 1 1/2-16 un
  • Nominal working force
  • 100 kn (11.2 us ton)
  • Arm set 1 3 tmhp10e 10
  • Effective arms length : 115 mm (4.5 in.) width of grip : 75–170 mm (3,0–6.7 in.) claw height : 6 mm (0.2 in.)
  • Arm set 2 3 tmhp10e 11
  • Effective arms length : 160 mm (6.3 in.) width of grip : 80–250 mm (3.1–9.8 in.) claw height : 7 mm (0.28 in.)
  • Arm set 3 3 tmhp10e 12
  • Effective arms length: 200 mm (7.9 in.) width of grip : 110–280 mm (4.3–11 in.) claw height : 7 mm (0.28 in.)
  • More details
  • Https://www.skf.com/in/products/maintenance-products/mechanical-tools-for-mounting-and-dismounting/bearing-pullers/hydraulic-jaw-puller-kit

Genuine SKF Products

Committed to buyer interests to provide smooth shopping experience.

Delivering in India

Servicing pan India.

Safe & Secure Payment Option

Partnered with India's most popular and secure payment solutions.

Help Desk Support

  • Call us on +91-8530410888.
  • Our business representative is available from 9 AM -5 PM from Monday to Friday.
  • Reach out to us through email - enquiry.onlineindia@skf.com.

Customer reviews

Average user rating

0

Rating breakdown

5
80% Complete (danger)
0
4
80% Complete (danger)
0
3
80% Complete (danger)
0
2
80% Complete (danger)
0
1
80% Complete (danger)
0

Share your thought with other "Users"

Have more questions regarding this product ?