EnQuire Now
Free Delivery on purchase of 2500/- and above. Use coupon - FREEDELIVERY

Maintenance products
TMMA 100H/SET (Puller)

Maintenance products
TMMA 100H/SET (Puller)

Price/Unit 178978 128864 GST @18% Inclusive Price: 152060

Enquire for bulk Quantity

Currently out of stock
- +

Enquire for bulk Quantity

Technical specification
  • Ean
  • 07316572459508
  • Title
  • Skf easypull hydraulic puller set tmma 100h/set
  • Subtitle
  • A complete bearing dismounting solution with up to 100 kn force
  • Description
  • The skf easypull tmma 100h/set is a complete set for safe and effortless bearing dismounting. the set includes a hydraulically assisted puller, a tri-section pulling plate to transmit the pulling force to the bearing inner ring and a protection blanket to increase dismounting safety. the dismounting set is delivered in a sturdy storage case.
  • Features
  • • complete set of hydraulically assisted skf easypull, tri-section pulling plate and protection blanket • makes bearing dismounting safer, easier and faster • especially suitable for dismounting spherical roller and carb toroidal roller bearings, and other components such as pulleys and flywheels • supplied in a sturdy storage case
  • Product page url
  • Http://www.skf.com/group/products/maintenance-products/mechanical-tools-for-mounting-and-dismounting/bearing-pullers/external-pullers/hydraulic-jaw-puller-sets-easypull/index.html
  • Video url
  • Https://www.youtube.com/watch?v=pxydompvaxu
  • Width of grip external minimum
  • 75 mm
  • Width of grip external maximum
  • 250 mm
  • Effective arm length
  • 250 mm
  • Maximum withdrawl force
  • 100 kn
  • Claw height
  • 13.8 mm
  • Hydraulic spindle
  • Tmhs 100
  • Case dimensions
  • 680 x 320 x 270 mm
  • Tri section pulling plate
  • Tmms 160
  • Puller protection blanket
  • Tmmx 350
  • Total weight
  • 31.6 kg

Genuine SKF Products

Committed to buyer interests to provide smooth shopping experience.

Delivering in India

Servicing pan India.

Safe & Secure Payment Option

Partnered with India's most popular and secure payment solutions.

Help Desk Support

  • Call us on +91-8530410888.
  • Our business representative is available from 9 AM -5 PM from Monday to Friday.
  • Reach out to us through email - enquiry.onlineindia@skf.com.

Customer reviews

Average user rating

0

Rating breakdown

5
80% Complete (danger)
0
4
80% Complete (danger)
0
3
80% Complete (danger)
0
2
80% Complete (danger)
0
1
80% Complete (danger)
0

Share your thought with other "Users"

Have more questions regarding this product ?