EnQuire Now
Free Delivery on purchase of 2500/- and above. Use coupon - FREEDELIVERY

Maintenance products
TMMA 120 (Puller)

Maintenance products
TMMA 120 (Puller)

Price/Unit 108644 76051 GST @18% Inclusive Price: 89740

Enquire for bulk Quantity

- +
- +
Sold and fulfilled by Vashi Electricals (SKF authorized distributor)

Enquire for bulk Quantity

Technical specification
  • Ean
  • 07316572464748
  • Title
  • Skf easypull mechanical puller tmma 120
  • Subtitle
  • Safe and simple bearing dismounting with up to 120 kn withdrawl force
  • Description
  • The skf easypull tmma 120 is one of the most user-friendly and safest bearing dismounting tools on the market. it is very robust and ergonomically designed and features spring-operated arms that enable the user to position the puller behind the component with just one movement. the tmma 120 is mechanically operated and capable of withdrawl forces up to 120 kn for components with a maximum outer diameter of 250 mm (9.8 in).
  • Features
  • • unique red rings spring-operated opening mechanism allow the tmma 120 to be placed behind the component with just one movement • self-centring capability and nosepiece help to avoid damage to shaft • self-locking arms help to prevent puller slipping under load • sturdy design allows safe dismounting of components in the tightest applications • hydraulic force generators tmhs 100 available as an accessory
  • Product page url
  • Http://www.skf.com/group/products/maintenance-products/mechanical-tools-for-mounting-and-dismounting/bearing-pullers/external-pullers/easypull-jaw-pullers/index.html
  • Video url
  • Https://www.youtube.com/watch?v=pxydompvaxu
  • Width of grip external minimum
  • 75 mm
  • Width of grip external maximum
  • 250 mm
  • Effective arm length
  • 250 mm
  • Maximum withdrawl force
  • 120 kn
  • Claw height
  • 13.8 mm
  • Adapter to upgrade to hydraulic version
  • Tmhs 100
  • Total weight
  • 10.6 kg
shield-protact

Genuine SKF Products

Committed to buyer interests to provide smooth shopping experience.

delivery-truck

Delivering in India

Servicing pan India.

credit-card

Safe & Secure Payment Option

Partnered with India's most popular and secure payment solutions.

helpdesk

Help Desk Support

  • Call us on +91-8530410888.
  • Our business representative is available from 9 AM -5 PM from Monday to Friday.
  • Reach out to us through email - enquiry.onlineindia@skf.com.

Customer reviews

Average user rating

0

Rating breakdown

5
80% Complete (danger)
0
4
80% Complete (danger)
0
3
80% Complete (danger)
0
2
80% Complete (danger)
0
1
80% Complete (danger)
0

Share your thought with other "Users"

Have more questions regarding this product ?

scroll-btn