EnQuire Now
Free Delivery on purchase of 2500/- and above. Use coupon - FREEDELIVERY

Maintenance products
TMMA 60 (Puller)

Maintenance products
TMMA 60 (Puller)

Price/Unit 60872 42610 GST @18% Inclusive Price: 50280

Enquire for bulk Quantity

Currently out of stock
- +

Enquire for bulk Quantity

Technical specification
  • Ean
  • 07316572464724
  • Title
  • Skf easypull mechanical puller tmma 60
  • Subtitle
  • Safe and simple bearing dismounting with up to 60 kn withdrawl force
  • Description
  • The skf easypull tmma 60 is one of the most user-friendly and safest bearing dismounting tools on the market. it is very robust and ergonomically designed and features spring-operated arms that enable the user to position the puller behind the component with just one movement. the tmma 60 is mechanically operated and capable of withdrawl forces up to 60 kn for components with a maximum outer diameter of 150 mm (5.9 in).
  • Features
  • • unique red rings spring-operated opening mechanism allow the tmma 60 to be placed behind the component with just one movement • self-centring capability and nosepiece help to avoid damage to shaft • self-locking arms help to prevent puller slipping under load • sturdy design allows safe dismounting of components in the tightest applications • efficient use of time due to quick dismounting
  • Product page url
  • Http://www.skf.com/group/products/maintenance-products/mechanical-tools-for-mounting-and-dismounting/bearing-pullers/external-pullers/easypull-jaw-pullers/index.html
  • Video url
  • Https://www.youtube.com/watch?v=pxydompvaxu
  • Width of grip external minimum
  • 36 mm
  • Width of grip external maximum
  • 150 mm
  • Effective arm length
  • 150 mm
  • Maximum withdrawl force
  • 60 kn
  • Claw height
  • 7.5 mm
  • Total weight
  • 2.7 kg
shield-protact

Genuine SKF Products

Committed to buyer interests to provide smooth shopping experience.

delivery-truck

Delivering in India

Servicing pan India.

credit-card

Safe & Secure Payment Option

Partnered with India's most popular and secure payment solutions.

helpdesk

Help Desk Support

  • Call us on +91-8530410888.
  • Our business representative is available from 9 AM -5 PM from Monday to Friday.
  • Reach out to us through email - enquiry.onlineindia@skf.com.

Customer reviews

Average user rating

0

Rating breakdown

5
80% Complete (danger)
0
4
80% Complete (danger)
0
3
80% Complete (danger)
0
2
80% Complete (danger)
0
1
80% Complete (danger)
0

Share your thought with other "Users"

Have more questions regarding this product ?

scroll-btn